4-11/16 in. Square Extension Ring, Drawn, 2-1/8 in. Deep with Eight 1/2 and Four 3/4 in. KO's
Image of 262 4-11/16 in. Square Extension Ring, Drawn, 2-1/8 in. Deep with Eight 1/2 and Four 3/4 in. KO's
Buy America(n) Qualified

4-11/16 in. Square Extension Ring, Drawn, 2-1/8 in. Deep with Eight 1/2 and Four 3/4 in. KO's

Brand: Raco

Catalog ID: 262

4-11/16 in. Square Extension Ring, Drawn, 2-1/8 in. Deep with Eight 1/2 and Four 3/4 in. KO's

  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility
  • Drawn steel construction
  • 4-11/16 in. square x 2-1/8 in. deep
  • Supplied with eight 1/2 in. and four 3/4 in. knockouts
  • Combination Phillips/slotted screw heads
  • 43.0 cu. in. capacity

General

Accessory Type

Box

Bracket Type

No Bracket

Catalog Number

262

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in

Size

4-11/16 in

Type

Extension Ring

UPC

050169002629

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

43 cu.in

Depth

2.125 in

Height

4.688 in

Size

4-11/16 in

Weight

0.776 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1500