4-11/16 in. Square Work, Exposed Work, 20A Receptacle 1.594 in. Diameter
Image of 887 4-11/16 in. Square Work, Exposed Work, 20A Receptacle 1.594 in. Diameter
Buy America(n) Qualified

4-11/16 in. Square Work, Exposed Work, 20A Receptacle 1.594 in. Diameter

Brand: Raco

Catalog ID: 887

4-11/16 in. Square Work, Exposed Work, 20A Receptacle 1.594 in. Diameter

  • Galvanized steel construction
  • 20A receptacle, 1.594" dia.
  • Includes required hardware for mounting the receptacle(s)
  • UL Listed

General

Catalog Number

887

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4-11/16 in

Type

Exposed Cover

UPC

050169008874

Dimensions

Cubic Capacity

10.3 cu.in

Dimensions

0.5 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.5 in

Size

4-11/16 in

Weight

0.563 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

2880