4-11/16 in. Square Work, Exposed Work, 30-50A Receptacle 2.141 in. Dia
Image of 878 4-11/16 in. Square Work, Exposed Work, 30-50A Receptacle 2.141 in. Dia
Image of 878 4-11/16 in. Square Work, Exposed Work, 30-50A Receptacle 2.141 in. Dia
play
play
+2
Image of 878 4-11/16 in. Square Work, Exposed Work, 30-50A Receptacle 2.141 in. Dia
Buy America(n) Qualified

4-11/16 in. Square Work, Exposed Work, 30-50A Receptacle 2.141 in. Dia

Brand: Raco

Catalog ID: 878

4-11/16 in. Square Work, Exposed Work, 30-50A Receptacle 2.141 in. Dia

  • Galvanized steel construction
  • 30-50A receptacle, 2.141" dia.
  • Includes required hardware for mounting the receptacle(s)
  • UL Listed

General

Catalog Number

878

Color

Gray

EU RoHS Indicator

Material

Steel

Paintable/Stainable

Yes

Product Family

4-11/16 in. Square Exposed Work/Surface Covers

Product Type

Cover

Size

4-11/16 in

Type

Exposed Cover

UPC

050169008782

Dimensions

Cubic Capacity

10.3 cu.in

Dimensions

0.563 in x 4.69 in x 4.69 in

Height

4.69 in

Length

0.563 in

Size

4-11/16 in

Weight

0.479 lb

Width

4.69 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

EU RoHS Indicator

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

2880