



Brand: Raco
Catalog ID: 911-17
Catalog Number
911-17
Color
Red
Drawn or Welded
Drawn
Material
Steel
Number of Gang(s)
2-Gang
Paintable/Stainable
Yes
Product Family
4-11/16 in. Square Mudrings & Covers
Product Type
Steel Box
Size
4-11/16 in
Type
Mud Ring
UPC
050169091272
Cubic Capacity
16 cu.in
Dimensions
4.75 in x 4.75 in x 1.25 in
Height
1.25 in
Length
4.75 in
Raised Height
1.25 in
Size
4-11/16 in
Weight
0.453 lb
Width
4.75 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Certified Listed
cULus Listed
Number of Gang(s)
2-Gang
Carton Quantity
12
Minimum Pack Quantity
12
Packaging Type
No Packaging
Pallet Quantity
1728