4-11/16 in. x 4 in. Life Safety Square Adapter Ring, 5/8 in. Raised, Red
Image of 911-16 4-11/16 in. x 4 in. Life Safety Square Adapter Ring, 5/8 in. Raised, Red
Buy America(n) Qualified

4-11/16 in. x 4 in. Life Safety Square Adapter Ring, 5/8 in. Raised, Red

Brand: Raco

Catalog ID: 911-16

4-11/16 in. x 4 in. Life Safety Square Adapter Ring, 5/8 in. Raised, Red

  • Durable pregalvanized steel construction
  • Painted red for Life Safety
  • Key-hole allows for installation of cover without removing the box screws
  • 5/8 in. raised

General

Catalog Number

911-16

Color

Red

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

2-Gang

Paintable/Stainable

Yes

Size

4-11/16 in

Type

Mud Ring

UPC

050169091265

Dimensions

Cubic Capacity

8.3 cu.in

Dimensions

4.75 in x 4.75 in x 0.625 in

Height

0.625 in

Length

4.75 in

Raised Height

0.625 in

Size

4-11/16 in

Weight

0.249 lb

Width

4.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3600