4-11/16 in. x 7-3/4in. Box, Large Capacity, Welded, 3-1/4 in. Deep, 20 Knockouts
Image of 263 4-11/16 in. x 7-3/4in. Box, Large Capacity, Welded, 3-1/4 in. Deep, 20 Knockouts

4-11/16 in. x 7-3/4in. Box, Large Capacity, Welded, 3-1/4 in. Deep, 20 Knockouts

Brand: Raco

Catalog ID: 263

4-11/16 in. x 7-3/4in. Box, Large Capacity, Welded, 3-1/4 in. Deep, (10) 1/2 - 3/4 in. TKO, (4) 3/4 - 1 in. TKO, (4) 1 - 1-1/4 in. TKO, (2) 1, 1-1/4, 1-1/2, 2 in. KO

  • Large capacity design measures 4-11/16 in. H x 7-3/4 in. W x 3-1/4 in. D
  • Accepts standard 4 in. square device and flat covers or 792, 793, 794 3-gang device covers
  • Built-in tabs for spanner bars
  • Includes 1/2 in. thru 2 in. knockouts
  • Accepts 981 voltage partition (UL Listed)
  • Ground screw provided
  • 7-3/4 in. wide
  • 4-11/16 in. square x 3-1/4 in. deep

General

Bracket Type

No Bracket

Catalog Number

263

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 - 3/4 in Combination (TKO);3/4 - 1 in Combination (TKO);1-1-1/4 Combination (TKO);1, 1-1/4, 1-1/2, 2 in Combination (TKO)

Material

Steel

Number of Gang(s)

3-Gang

Size

4-11/16 in

Type

  • Box
  • Large Capacity

UPC

050169002636

Wiring System

Conduit

Dimensions

Actual Depth

9.69 in

Cubic Capacity

113.3 cu.in

Depth

3.25 in

Height

3.5 in

Raised Ground

Yes

Size

4-11/16 in

Weight

2.85 lb

Width

5.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 - 3/4 in Combination (TKO);3/4 - 1 in Combination (TKO);1-1-1/4 Combination (TKO);1, 1-1/4, 1-1/2, 2 in Combination (TKO)

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

6

Packaging Type

No Packaging

Pallet Quantity

192