
Brand: Raco
Catalog ID: AW2.1.16
Application
Cable Clamps
1
Catalog Number
AW2.1.16
Drawn or Welded
Welded
Knockouts
(1) 1/2", (10) 1/2 - 3/4" TKO, (1) 3/4 - 1" TKO
Material
Steel
Number of Gang(s)
1-Gang
Series
STAB-IT®
UPC
050169993293
Wiring System
Flex
Cubic Capacity
42
Raised Ground
Yes
Raised Height
0.75 in
Certified Listed
UL Listed
Knockouts
(1) 1/2", (10) 1/2 - 3/4" TKO, (1) 3/4 - 1" TKO
Number of Gang(s)
1-Gang
Carton Quantity
6
Pallet Quantity
180