Image of AW5.1.16 4-11/16" Square Box Pre-Fab Assemblies

4-11/16" Square Box Pre-Fab Assemblies

Brand: Raco

Catalog ID: AW5.1.16

STAB-iT® Pre-Fab Assembly, 9020R model + 252SCM model + 840 model / 2G - Mud Ring, Raised 3/4" / 16" Studs

  • Ready to install, no preparation required
  • For use on wood or metal studs
  • Designed and assembled in USA

General

Application

  • Save labor costs on any job with RACO Pre-Fab assemblies. All components come pre-assembled, ready to install right out of the box. Electrical boxes, mounting brackets, cable management and mud rings. Ensure quality while reducing material and labor costs. Even reduce jobsite packaging waste.
  • These Assemblies feature 4-11/16" boxes with integrated STAB-iT® II connectors for advanced fast, secure installation of MC cables. Contractor-proven to install MC in just 1/3 the time! These boxes also include built-in cable management clip and 8" solid #12 pigtail. Models with a second box for power and data applications include a standard 4-11/16" box with additional knockouts.

Cable Clamps

1

Catalog Number

AW5.1.16

Drawn or Welded

Welded

Knockouts

(1) 1/2", (10) 1/2 - 3/4" TKO, (1) 3/4 - 1" TKO

Material

Steel

Number of Gang(s)

2-Gang

Series

STAB-IT®

UPC

050169993392

Wiring System

Flex

Dimensions

Cubic Capacity

42

Raised Ground

Yes

Raised Height

0.75 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Knockouts

(1) 1/2", (10) 1/2 - 3/4" TKO, (1) 3/4 - 1" TKO

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

6

Pallet Quantity

180