Image of AW6.1.16 4-11/16" Square Box Pre-Fab Assemblies
Image of AW6.1.16 4-11/16" Square Box Pre-Fab Assemblies

4-11/16" Square Box Pre-Fab Assemblies

Brand: Raco

Catalog ID: AW6.1.16

Collection name: STAB-IT®

9020STAB-iT® Pre-Fab Assembly, R model + (252SCM model + 840) / 2G - Mud Ring, Raised 3/4" + (265 + 838) / 1G - Mud Ring, Raised 3/4" / 16" Studs

  • Ready to install, no preparation required
  • For use on wood or metal studs
  • Designed and assembled in USA

Product details

General

Catalog Number

AW6.1.16

Number of Gang(s)

1-Gang;2-Gang

UPC

050169993439

Dimensions

Cubic Capacity

42

Raised Height

0.75 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

6

Pallet Quantity

180