Image of 257GHF 4-11/16" Square Box w/ G Series Bracket
New

4-11/16" Square Box w/ G Series Bracket

Brand: Raco

Catalog ID: 257GHF

4-11/16" Square 2-1/8" Deep Box w/ G Series Bracket

  • 4-11/16" box with new Ultimage G series mounting bracket for rigid conduit
  • Works with any 4-11/16" mud ring
  • Clips to stud or open center bracket for hands-free installation
  • Gangable, making it easy to add more boxes
  • Mounts to stud or 9030G Open Center Bracket
  • Contractor can decide how to use it at the job site

General

Application

Prefab; fits 4" boxes; mounts to studs or 9030 open center bracket.

Catalog Number

257GHF

Series

RACO Ultimate G Series

UPC

050169549148

Dimensions

Dimensions

2.735 in x 8.12 in x 6.33 in

Height

6.33 in

Length

2.735 in

Weight

1.48 lb

Width

8.12 in

Logistics

Carton Quantity

12

Pallet Quantity

540