Brand: Raco
Catalog ID: 6298
Accessory Type
Cover
Application
Tile
Catalog Number
6298
Color
Brass
Cover Shape
Round
Cover Type
Round
EU RoHS Indicator
Contact Manufacturer
Material
6298
Type
Flanges
UPC
050169062982
Diameter - Outside
4.188 in
Dimensions
4 in x 4 in x 0.3 in
Height
0.3 in
Length
4 in
Weight
0.207 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Industry Standard(s)
UL 514A
Carton Quantity
15
Minimum Pack Quantity
1
Pallet Quantity
2850