Image of 823 4-Gang Box Device Cover, Raised 3/4 in., 10-11/16 in. Width

4-Gang Box Device Cover, Raised 3/4 in., 10-11/16 in. Width

Brand: Raco

Catalog ID: 823

4-Gang Box Device Cover, Raised 3/4 in., 10-11/16 in. Width

  • RACO® device covers also fit next smaller box, i.e. three gang cover fits two or three gang box
  • The key-hole allows for installation of cover without removing the box screws
  • 20.3 cu. in. capacity

General

Application

RACO® Gang box covers permit the mounting of devices

Catalog Number

823

EU RoHS Indicator

Yes

Material

823

Number of Gang(s)

4-Gang

Type

Device Cover

UPC

050169008232

Dimensions

Dimensions

0.767 in x 10.769 in x 4.83 in

Height

4.83 in

Length

0.767 in

Raised Height

0.75 in

Weight

0.706 lb

Width

10.769 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Configuration

Number of Gang(s)

4-Gang

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

810