Image of 1041 4 in. 2-Piece Knockout Seal
* Representative image
Image of 1041 4 in. 2-Piece Knockout Seal
Image of 1041 4 in. 2-Piece Knockout Seal
Image of 1041 4 in. 2-Piece Knockout Seal

4 in. 2-Piece Knockout Seal

Brand: Raco

Catalog ID: 1041

4 in. 2-Piece Knockout Seal

Close off unused openings in junction boxes or panel boards with RACO® knockout seals. Zinc steel seals provide installation integrity. 2-piece design makes installation easy.

  • 2-piece design is lightweight and easy to use
  • Zinc-electroplated for added corrosion protection
  • UL Listed
  • Available in trade sizes 2-1/2 in. - 4 in.
  • Includes 2 discs, bolt and nut

Product details

General

Catalog Number

1041

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Knockout Seals

Material

Steel

UPC

050169010419

Dimensions

Dimensions

0.625 in x 4.906 in x 4.906 in

Height

4.906 in

Length

0.625 in

Trade Size

4 in

Weight

0.739 lb

Width

4.906 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2800

Resources and downloads