Image of 1676 4 in. Chase Nipple, Uninsulated

4 in. Chase Nipple, Uninsulated

Brand: Raco

Catalog ID: 1676

4 in. Chase Nipple, Uninsulated

  • Rugged metallic construction
  • Additional sizes available

General

Catalog Number

1676

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Nipples

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169016763

Dimensions

Dimensions

1.438 in x 4.797 in x 4.797 in

Height

4.797 in

Length

1.438 in

Package Height

4.45 in

Package Length

10.63 in

Package Weight

3.765 lb

Package Width

5.9 in

Trade Size

4 in

Weight

0.753 lb

Width

4.797 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

20

Minimum Pack Quantity

5

Pallet Quantity

600