4 in. EMT Compression Connector, Insulated
Image of 2896 4 in. EMT Compression Connector, Insulated

4 in. EMT Compression Connector, Insulated

Brand: Raco

Catalog ID: 2896

4 in. EMT Compression Connector, Insulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Insulated
  • Oversized hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2896

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169028964

Dimensions

Dimensions

2.922 in x 4.766 in x 4.766 in

Height

4.766 in

Length

2.922 in

Trade Size

4 in

Weight

2.06 lb

Width

4.766 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Compression

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

660