Image of 2946 4 in. EMT Compression Connector, Uninsulated

4 in. EMT Compression Connector, Uninsulated

OR

Brand: Raco

Catalog ID: 2946

4 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2946

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169029466

Dimensions

Dimensions

4.732 in x 5.306 in x 5.306 in

Height

5.306 in

Length

4.732 in

Trade Size

4 in

Weight

2.859 lb

Width

5.306 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

343

Resources and downloads