Image of 2876 4 in. EMT Compression Coupling
* Representative image
Image of 2876 4 in. EMT Compression Coupling

4 in. EMT Compression Coupling

Brand: Raco

Catalog ID: 2876

4 in. EMT Compression Coupling

Couple two ends of EMT conduit with RACO® compression connectors. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Hex compression nuts assure easy wrench installation
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2876

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169028766

Dimensions

Dimensions

3.32 in x 4.75 in x 4.75 in

Height

4.75 in

Length

3.32 in

Trade Size

4 in

Weight

2.55 lb

Width

4.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

270

Resources and downloads