4 in. EMT Set-Screw Connector, Insulated
Image of 2651 4 in. EMT Set-Screw Connector, Insulated

4 in. EMT Set-Screw Connector, Insulated

Brand: Raco

Catalog ID: 2651

4 in. EMT Set-Screw Connector, Insulated

In dry locations, bond EMT conduity to a box or enclosure with RACO® set-screw connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Insulated
  • UL Listed for Rigid/IMC conduit, allowing for installation flexibility
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2651

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169026519

Dimensions

Dimensions

3.76 in x 4.938 in x 4.98 in

Height

4.98 in

Length

3.76 in

Trade Size

4 in

Weight

0.25 lb

Width

4.938 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

270