Image of 2146 4 in. EMT Set-Screw Connector, Uninsulated
* Representative image
Image of 2146 4 in. EMT Set-Screw Connector, Uninsulated

4 in. EMT Set-Screw Connector, Uninsulated

OR

Brand: Raco

Catalog ID: 2146

4 in. EMT Set-Screw Connector, Uninsulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
  • 2 set-screw

Product details

Conduit

General

Catalog Number

2146

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Item Type

4D

Material

Steel

UPC

050169021460

Dimensions

Dimensions

4.5 in x 5.4 in x 5.8 in

Height

5.8 in

Length

4.5 in

Trade Size

4 in

Weight

2.3 lb

Width

5.4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1

Pallet Quantity

448

Resources and downloads