MY LISTS
RACO
Image of 2646 4 in. EMT Set-Screw Connector, Uninsulated
* Representative image
Image of 2646 4 in. EMT Set-Screw Connector, Uninsulated

4 in. EMT Set-Screw Connector, Uninsulated

Brand: Raco

Catalog ID: 2646

4 in. EMT Set-Screw Connector, Uninsulated

In dry locations, bond EMT conduity to a box or enclosure with RACO® set-screw connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Noninsulated
  • UL Listed for Rigid/IMC conduit, allowing for installation flexibility
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2646

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169026465

Dimensions

Dimensions

3.76 in x 4.938 in x 4.98 in

Height

4.98 in

Length

3.76 in

Trade Size

4 in

Weight

1.468 lb

Width

4.938 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

270

Resources and downloads