

Brand: Raco
Catalog ID: 2146
To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

Catalog Number
2146
Conduit Type
EMT
Connector Type
Set-Screw
Fitting Type
Connectors
Insulation Type
Uninsulated
Item Type
4D
Material
Steel
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169021460
Dimensions
4.5 in x 5.4 in x 5.8 in
Height
5.8 in
Length
4.5 in
Trade Size
4 in
Weight
2.3 lb
Width
5.4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Connector Type
Set-Screw
Carton Quantity
1
Pallet Quantity
448