MI LISTA
RACO
Image of 3216 4 in. Flex Squeeze Connector, Insulated
Image of 3216 4 in. Flex Squeeze Connector, Insulated

4 in. Flex Squeeze Connector, Insulated

Marca: Raco

ID del Catálogo: 3216

4 in. Flex Squeeze Connector, Insulated

  • All malleable construction ensures mechanical protection for the raceway
  • Electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Detalles del producto

MC_BX_CONDUIT LOGO

General

Catalog Number

3216

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Malleable Iron

UPC

050169032169

Dimensiones

Dimensions

12.344 in x 7.266 in x 8.625 in

Height

8.625 in

Length

12.344 in

Trade Size

4 in

Weight

14.508 lb

Width

7.266 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logística

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

72

Recursos y descargas

Especificaciones

[ES] SDS

[ES] Terms and Conditions