4 in. Flex Straight Squeeze Connector, Insulated
Image of 3316 4 in. Flex Straight Squeeze Connector, Insulated

4 in. Flex Straight Squeeze Connector, Insulated

Brand: Raco

Catalog ID: 3316

4 in. Flex Straight Squeeze Connector, Insulated

  • All malleable construction ensures mechanical protection for the raceway
  • Electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

General

Catalog Number

3316

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Malleable Iron

UPC

050169033166

Dimensions

Dimensions

5.719 in x 5.281 in x 7.234 in

Height

7.234 in

Length

5.719 in

Trade Size

4 in

Weight

6.696 lb

Width

5.281 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

252