4 in. Life Safety Square Box, Welded, 1-1/2 in. Deep, Ten 1/2 in. KO's and Six TKO's, Red
Image of 911-9 4 in. Life Safety Square Box, Welded, 1-1/2 in. Deep, Ten 1/2 in. KO's and Six TKO's, Red
Buy America(n) Qualified

4 in. Life Safety Square Box, Welded, 1-1/2 in. Deep, Ten 1/2 in. KO's and Six TKO's, Red

Brand: Raco

Catalog ID: 911-9

Collection name: LIFE SAFETY

4 in. Life Safety Square Box, Welded, 1-1/2 in. Deep, Ten 1/2 in. KO's and Six TKO's, Red

Designed to enclose electrical wiring, lighting fixtures, switches or receptacles. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Painted red for life safety alarm circuits.

  • TKO knockout design provides installation flexibilty
  • Combination screw heads allow quick installation
  • Welded construction
  • Ten 1/2 in. knockouts and six TKO knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Raised ground
  • Acceptable in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

911-9

Color

Red

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169091197

Wiring System

Conduit

Dimensions

Actual Depth

1.817 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

Yes

Size

4 in

Weight

0.693 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2025)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

50

Pallet Quantity

2750