Image of 911-13 4 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, One 1/2 in. and Eleven 3/4 in. KO's, Red
Image of 911-13 4 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, One 1/2 in. and Eleven 3/4 in. KO's, Red
Buy America(n) Qualified

4 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, One 1/2 in. and Eleven 3/4 in. KO's, Red

Brand: Raco

Catalog ID: 911-13

Collection name: LIFE SAFETY

4 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, One 1/2 in. and Eleven 3/4 in. KO's, Red

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • Combination screw heads allow quick installation
  • Welded construction
  • One 1/2 in. and Eleven 3/4 in. Knockouts
  • Raised ground
  • 30.3 cu. in. capacity
  • Acceptable in 2-hour fire rated walls
  • UL Listed

Product details

General

Bracket Type

No Bracket

Catalog Number

911-13

Color

Red

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Size

4 in

Type

Box

UPC

050169995617

Wiring System

Conduit

Dimensions

Actual Depth

2.425 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Weight

0.894 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750

Resources and downloads