4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Eight 1/2 in. KO's, TS Bracket
Image of 161SP 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Eight 1/2 in. KO's, TS Bracket

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Eight 1/2 in. KO's, TS Bracket

Brand: Raco

Catalog ID: 161SP

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Eight 1/2 in. KO's, TS Bracket

  • Drawn steel construction with "TS" side-mount bracket
  • 4 in. x 1-1/2 in. deep
  • Supplied with eight 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

161SP

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

Knockouts

1/2 in

Material

Steel

Size

4 in

Type

Box

Wiring System

Conduit

Dimensions

Actual Depth

1.9 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

7 in

Raised Ground

No

Size

4 in

Weight

0.62 lb

Width

3.875 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Knockouts

1/2 in

Logistics

Carton Quantity

12

Packaging Type

No Packaging

Pallet Quantity

1728