4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Four 1/2 & Four 3/4 in. KO's, Raised Ground
Image of 127 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Four 1/2 & Four 3/4 in. KO's, Raised Ground
Buy America(n) Qualified

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Four 1/2 & Four 3/4 in. KO's, Raised Ground

Brand: Raco

Catalog ID: 127

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Four 1/2 & Four 3/4 in. KO's, Raised Ground

  • Drawn steel construction with raised ground screw area
  • 4 in. x 1-1/2 in. deep
  • Supplied with four 1/2 in. and four 3/4 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

127

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Size

4 in

Type

Box

UPC

050169001271

Wiring System

Conduit

Dimensions

Actual Depth

1.775 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

3.563 in

Raised Ground

Yes

Size

4 in

Weight

0.48 lb

Width

3.563 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2800