Image of 160 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, J Bracket
Buy America(n) Qualified

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, J Bracket

Brand: Raco

Catalog ID: 160

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, J Bracket

  • Drawn steel construction with "J" bracket with spurs, slotted holes for toe-nailing and gauging notches at 3/8 in and 1/2 in. and nonmetallic sheathed cable clamps
  • 4 in. x 1-1/2 in. deep
  • Supplied with three 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

General

Bracket Type

J, for Wood Studs

Catalog Number

160

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Size

4 in

Type

Box

UPC

050169001608

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

3.33 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Dimensions

3.33 in x 4.067 in x 3.579 in

Fixture Lbs.

50 lb

Height

3.579 in

Length

3.33 in

Raised Ground

No

Size

4 in

Weight

0.655 lb

Width

4.067 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

J, for Wood Studs

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2000