Brand: Raco
Catalog ID: 145
Bracket Type
No Bracket
Catalog Number
145
Ceiling Fan Rated
No
Color
Gray
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Knockouts
Material
Steel
Number of Gang(s)
1-Gang
Size
4 in
Type
Box
UPC
050169001455
Wiring System
Nonmetallic Sheathed Cable
Actual Depth
1.563 in
Cubic Capacity
15.5 cu.in
Depth
1.5 in
Fixture Lbs.
50 lb
Height
4 in
Raised Ground
No
Size
4 in
Weight
0.559 lb
Width
4 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2024)
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Bracket Type
No Bracket
Knockouts
Number of Gang(s)
1-Gang
Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
3500