4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's, AC/MC/Flex Clamps, Bar Hanger
RP

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's, AC/MC/Flex Clamps, Bar Hanger

Brand: Raco

Catalog ID: 8325

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's, AC/MC/Flex Clamps, Bar Hanger

  • Fixture bar hanger allows box to be located anywhere along length of bar
  • Maximum support load for a static fixture is 50 lbs. when supported between 16 in. centers
  • Cable clamps suitable for use with non-metallic sheathed cable
  • 15.5 cu. in. capacity
  • Not suitable for ceiling fan installations

General

Bracket Type

No Bracket

Catalog Number

8325

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Size

4 in

Type

Box

UPC

050169003251

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Actual Depth

2.132 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

10 lb

Height

3.563 in

Raised Ground

No

Size

4 in

Weight

0.924 lb

Width

14.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1650