Image of 326 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, Bar Hanger
Image of 326 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, Bar Hanger
Buy America(n) Qualified

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, Bar Hanger

Brand: Raco

Catalog ID: 326

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, Bar Hanger

  • Included bar hanger is adjustable 16-24 in.
  • 10 lb. max load recommended on 24 in. center
  • When used on 16 in. center, rated to support up to 50 lb light fixture
  • Fixture bar hanger allows box to be located anywhere along length of bar
  • Self-griping non-metallic sheathed cable entry clamps are integral part of the box
  • Self-contained metallic grounding strap
  • Supplied with two 1/2 in. knockouts
  • 37.0 cu. in. capacity

Product details

General

Bracket Type

No Bracket

Catalog Number

326

Ceiling Fan Rated

No

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Size

4 in

Type

Box

UPC

050169903261

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.132 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

10 lb

Height

3.563 in

Raised Ground

No

Weight

0.908 lb

Width

14.5 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1650

Resources and downloads