4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, Bar Hanger
Image of 8326 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, Bar Hanger

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, Bar Hanger

Brand: Raco

Catalog ID: 8326

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, Bar Hanger

  • Fixture bar hanger allows box to be located anywhere along length of bar
  • Self-griping non-metallic sheathed cable entry clamps are integral part of the box
  • Self-contained metallic grounding strap
  • Supplied with two 1/2 in. knockouts
  • 37.0 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

8326

Ceiling Fan Rated

No

Drawn or Welded

Drawn

EU RoHS Indicator

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169003268

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.132 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

10 lb

Height

3.563 in

Raised Ground

No

Size

4 in

Weight

0.97 lb

Width

14.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1650