Image of 126 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 & Six 3/4 in. KO's, Raised Ground
Buy America(n) Qualified

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 & Six 3/4 in. KO's, Raised Ground

Brand: Raco

Catalog ID: 126

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 & Six 3/4 in. KO's, Raised Ground

  • Drawn steel construction with raised ground screw area
  • 4 in. x 1-1/2 in. deep
  • Supplied with two 1/2 in. and six 3/4 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

126

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

Material

Steel

Number of Gang(s)

1-Gang

Size

4 in

Type

Box

UPC

050169001264

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

4 in

Raised Ground

Yes

Size

4 in

Weight

0.504 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

3500