Image of 167 4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Five 1/2 & Four 3/4 in. KO's
Image of 167 4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Five 1/2 & Four 3/4 in. KO's
play
360 View
Image of 167 4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Five 1/2 & Four 3/4 in. KO's
+2
Image of 167 4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Five 1/2 & Four 3/4 in. KO's
Buy America(n) Qualified

4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Five 1/2 & Four 3/4 in. KO's

OR

Brand: Raco

Catalog ID: 167

4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Five 1/2 & Four 3/4 in. KO's

  • Drawn steel construction
  • 4 in. x 2-1/8in. deep
  • Supplied with five 1/2 in. and four 3/4 in. knockouts
  • Combination Phillips/slotted screw heads
  • 21.5 cu. in. capacity

Product details

General

Bracket Type

No Bracket

Catalog Number

167

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in

Material

Steel

Size

4 in

Type

Box

UPC

050169001677

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

21.5 cu.in

Depth

2.125 in

Fixture Lbs.

50 lb

Height

4 in

Raised Ground

No

Weight

0.624 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2000

Media

360 View