4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Four 1/2 & Four 3/4 in. KO's, TS Bracket
Image of 167TS 4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Four 1/2 & Four 3/4 in. KO's, TS Bracket
Buy America(n) Qualified

4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Four 1/2 & Four 3/4 in. KO's, TS Bracket

Brand: Raco

Catalog ID: 167TS

4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Four 1/2 & Four 3/4 in. KO's, TS Bracket

  • Drawn steel construction
  • 4 in. x 2-1/8 in. deep
  • Supplied with four 1/2 in. and four 3/4 in. knockouts
  • Combination Phillips/slotted screw heads
  • 21.5 cu. in. capacity

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

167TS

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in

Material

Steel

Size

4 in

Type

Box

UPC

050169501672

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

21.5 cu.in

Depth

2.125 in

Fixture Lbs.

50 lb

Height

7 in

Raised Ground

No

Size

4 in

Weight

0.796 lb

Width

3.938 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Knockouts

1/2 in;3/4 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750