4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Nine 1/2 in. KO's
Image of 165 4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Nine 1/2 in. KO's
Buy America(n) Qualified

4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Nine 1/2 in. KO's

Brand: Raco

Catalog ID: 165

4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Nine 1/2 in. KO's

  • Drawn steel construction
  • 4 in. x 2-1/8 in. deep
  • Supplied with nine 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 21.5 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

165

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Size

4 in

Type

Box

UPC

050169001653

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

21.5 cu.in

Depth

2.125 in

Fixture Lbs.

50 lb

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.614 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

2100