4 in. Octagon Box, Drawn, 2-1/8 in. Deep with NMSC Clamps and TS Bracket
Image of 177 4 in. Octagon Box, Drawn, 2-1/8 in. Deep with NMSC Clamps and TS Bracket
Buy America(n) Qualified

4 in. Octagon Box, Drawn, 2-1/8 in. Deep with NMSC Clamps and TS Bracket

Brand: Raco

Catalog ID: 177

4 in. Octagon Box, Drawn, 2-1/8 in. Deep with NMSC Clamps and TS Bracket

  • Drawn steel construction with "TS" side-mount bracket and L clamps for nonmetallic sheated cable
  • 4 in. x 2-1/8 in. deep
  • Supplied with two 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 21.5 cu. in. capacity

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

177

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169001776

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.188 in

Cubic Capacity

21.5 cu.in

Depth

2.125 in

Fixture Lbs.

50 lb

Height

7 in

Raised Ground

No

Size

4 in

Weight

0.796 lb

Width

3.875 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Knockouts

1/2 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750