4 in. Octagon Cover, Flat, 1/2 in. KO in Center
Image of 8724-5 4 in. Octagon Cover, Flat, 1/2 in. KO in Center

4 in. Octagon Cover, Flat, 1/2 in. KO in Center

Brand: Raco

Catalog ID: 8724-5

4 in. Octagon Cover, Flat, 1/2 in. KO in Center

4 in. Octagon Cover, Flat, 1/2 in. KO in Center

General

Application

Covers are used to close an outlet box

Catalog Number

8724-5

Material

Steel

UPC

050169872451

Dimensions

Dimensions

0.063 in x 3.625 in x 3.625 in

Height

3.625 in

Length

0.063 in

Width

3.625 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

50

Pallet Quantity

6600