Image of 725 4 in. Octagon Cover, Flat, 3/4 in. Center KO
Image of 725 4 in. Octagon Cover, Flat, 3/4 in. Center KO
Buy America(n) Qualified

4 in. Octagon Cover, Flat, 3/4 in. Center KO

Brand: Raco

Catalog ID: 725

4 in. Octagon Cover, Flat, 3/4 in. Center KO

4 in. Octagon Cover, Flat, 3/4 in. Center KO

Product details

General

Application

Covers are used to close an outlet box

Catalog Number

725

Material

725

UPC

050169007259

Dimensions

Dimensions

0.063 in x 4.063 in x 4.063 in

Height

4.063 in

Length

0.063 in

Weight

0.207 lb

Width

4.063 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

  • UL Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

5600

Resources and downloads