Image of 722 4 in. Octagon Cover, Flat, Blank
Buy America(n) Qualified

4 in. Octagon Cover, Flat, Blank

Brand: Raco

Catalog ID: 722

4 in. Octagon Cover, Flat, Blank

  • Blank cover
  • Mounting key-hole allows for installation of cover without removing the box screws

General

Catalog Number

722

Color

Gray

EU RoHS Indicator

Material

Steel

Paintable/Stainable

Yes

UPC

050169007228

Dimensions

Dimensions

0.063 in x 4.063 in x 4.063 in

Height

4.063 in

Length

0.063 in

Weight

0.211 lb

Width

4.063 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

EU RoHS Indicator

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

5600