Image of 729 4 in. Octagon Cover, Flat, Toggle Switch
Image of 729 4 in. Octagon Cover, Flat, Toggle Switch
play
360 View
Image of 729 4 in. Octagon Cover, Flat, Toggle Switch
+2
Image of 729 4 in. Octagon Cover, Flat, Toggle Switch
Buy America(n) Qualified

4 in. Octagon Cover, Flat, Toggle Switch

Brand: Raco

Catalog ID: 729

4 in. Octagon Cover, Flat, Toggle Switch

  • 4 in. Octagon Cover, Flat, Toggle Switch

Product details

General

Catalog Number

729

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

729

Paintable/Stainable

No

UPC

050169007297

Dimensions

Dimensions

0.063 in x 4.000 in x 4.000 in

Height

4 in

Length

0.063 in

Weight

0.199 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

5600

Resources and downloads

Media

360 View