Image of 1116 4 in. Rigid/IMC Bushing
* Representative image
Image of 1116 4 in. Rigid/IMC Bushing

4 in. Rigid/IMC Bushing

Brand: Raco

Catalog ID: 1116

4 in. Rigid/IMC Bushing

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at the entrance of raceway. May also be used on the threaded box end of a conduit connector to smooth the wire entrance.

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • UL and CSA Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Application

Rigid

Catalog Number

1116

Compatibility

GRC

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Insulation Type

Uninsulated

Material

Malleable Iron

Paintable/Stainable

No

UPC

050169011164

Dimensions

Dimensions

0.938 in x 4.906 in x 4.906 in

Height

4.906 in

Length

0.938 in

Trade Size

4 in

Weight

1.12 lb

Width

4.906 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2100

Resources and downloads