Image of 1211 4 in. Rigid/IMC Sealing Locknut

4 in. Rigid/IMC Sealing Locknut

OR

Brand: Raco

Catalog ID: 1211

4 in. Rigid/IMC Sealing Locknut

Seal against water and oil with the RACO® sealing locknuts. A fused-in-place gasket guarantees a liquidtight seal. Locking tangs ensure tight connection to the box or enclosure. Locknuts can secure either sheet metal or cast enclosures.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Economical alternative to a threaded enclosure connector
  • CSA Listed
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

1211

Conduit Type

Rigid/IMC

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Locknuts

Material

Steel

UPC

050169012116

Dimensions

Dimensions

0.169 in x 5.29 in x 5.29 in

Height

5.29 in

Length

0.169 in

Trade Size

4 in

Weight

0.258 lb

Width

5.29 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

CSA Certified

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2520