Image of 297 4 in. Round Ceiling Rated Box, 1/2 in. Deep, Old Work
Image of 297 4 in. Round Ceiling Rated Box, 1/2 in. Deep, Old Work
play
360 View
play
RACO: 297 Retrofit Pan Box
+3
Image of 297 4 in. Round Ceiling Rated Box, 1/2 in. Deep, Old Work

4 in. Round Ceiling Rated Box, 1/2 in. Deep, Old Work

OR

Brand: Raco

Catalog ID: 297

4 in. Round Ceiling Rated Box, 1/2 in. Deep, Old Work

  • 4 in. round, only 1/2 in. deep
  • Ideal pan for remodeling - features old work bracket
  • Flange and bracket mounts to 1/2 or 5/8 in. drywall without stud
  • Breakable screw and low profile wing nut provide clearance for low profile fixture canopies
  • Four 1/2 in. knockouts
  • cULus Listed

Product details

General

Application

Shallow Old Work Pan design is ideal for mounting fixtures in existing walls or ceilings with obstructions that limit depth.

Catalog Number

297

Knockouts

1/2 in

Material

Steel

Type

Ceiling Pan

UPC

050169002971

Dimensions

Cubic Capacity

6 cu.in

Depth

0.5 in

Dimensions

1.368 in x 5.34 in x 4.5 in

Fixture Lbs.

6 lb

Height

4.5 in

Length

1.368 in

Weight

0.518 lb

Width

5.34 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Pallet Quantity

3600

Resources and downloads

Media

Videos

play
RACO: 297 Retrofit Pan Box

360 View