Image of 299 4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Five 1/2 in. KO's
Image of 299 4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Five 1/2 in. KO's
play
360 View
Image of 299 4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Five 1/2 in. KO's
+2
Image of 299 4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Five 1/2 in. KO's

4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Five 1/2 in. KO's

Brand: Raco

Catalog ID: 299

4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Five 1/2 in. KO's

Product details

General

Bracket Type

No Bracket

Catalog Number

299

Ceiling Fan Rated

Yes

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Ceiling;Light

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Size

4 in

Type

Box

UPC

050169002995

Dimensions

Actual Depth

2.56 in

Ceiling Fan Lbs.

70 lb

Cubic Capacity

22.4 cu.in

Depth

2.125 in

Fixture Lbs.

150 lb

Height

4.25 in

Raised Ground

Yes

Weight

0.9 lb

Width

4.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

6

Packaging Type

No Packaging

Pallet Quantity

1152

Media

360 View