Image of 295-1 4 in. Round Ceiling Rated Fan Pan, 1/2 in. Depth, Five 1/2 in. KO's
Image of 295-1 4 in. Round Ceiling Rated Fan Pan, 1/2 in. Depth, Five 1/2 in. KO's
play
360 View
play
RACO: Choosing the Correct Ceiling Fan Box

4 in. Round Ceiling Rated Fan Pan, 1/2 in. Depth, Five 1/2 in. KO's

OR

Brand: Raco

Catalog ID: 295-1

Collection name: THE INSIDER®

4 in. Round Ceiling Rated Fan Pan, 1/2 in. Depth, Five 1/2 in. KO's

  • Steel construction
  • No protruding ground screw or fan mounting screws allows easy installation
  • Metal protection plate eliminates debris or damage to wiring
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Maximum support load for ceiling fans 70 lbs. and 150 lbs. for static light fixtures
  • Supplied with five 1/2 in. knockouts
  • Easy to follow instructions and mounting hardware included
  • 6.0 cu. in. capacity

Product details

General

Catalog Number

295-1

Ceiling Fan Rated

Yes

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Ceiling;Light

Knockouts

1/2 in

Material

Steel

Size

4 in

Type

Ceiling Pan

UPC

050169902950

Dimensions

Actual Depth

0.88 in

Ceiling Fan Lbs.

70 lb

Cubic Capacity

6 cu.in

Depth

0.5 in

Fixture Lbs.

150 lb

Height

4.13 in

Raised Ground

Yes

Weight

0.58 lb

Width

4.13 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

10

Packaging Type

Box

Pallet Quantity

3200

Media

Videos

play
RACO: Choosing the Correct Ceiling Fan Box

360 View