4 in. Round Cover, Raised 1/2 in., Open, Ears 2-3/4 in. O.C
Image of 737 4 in. Round Cover, Raised 1/2 in., Open, Ears 2-3/4 in. O.C
Image of 737 4 in. Round Cover, Raised 1/2 in., Open, Ears 2-3/4 in. O.C
play
360 View
Image of 737 4 in. Round Cover, Raised 1/2 in., Open, Ears 2-3/4 in. O.C
+2
Image of 737 4 in. Round Cover, Raised 1/2 in., Open, Ears 2-3/4 in. O.C

4 in. Round Cover, Raised 1/2 in., Open, Ears 2-3/4 in. O.C

Brand: Raco

Catalog ID: 737

4 in. Round Cover, Raised 1/2 in., Open, Ears 2-3/4 in. O.C

  • Includes required hardware for mounting the receptacle
  • Accepts two duplex receptacles
  • Installation instructions on poly bag
  • 6.5 cu. in. capacity

General

Catalog Number

737

Color

Gray

EU RoHS Indicator

Material

Steel

Paintable/Stainable

Yes

Product Family

Octagon & Ceiling Pan Covers

Product Type

Cover

UPC

050169007372

Dimensions

Cubic Capacity

3.3 cu.in

Depth

0.5 in

Fixture Lbs.

50 lb

Height

4 in

Raised Height

0.5 in

Weight

0.179 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

10800