

Brand: Raco
Catalog ID: 7122RAC
Bracket Type
No Bracket
Cable Clamps
4
Catalog Number
7122RAC
Ceiling Fan Rated
No
Color
Gray
Fixture Type
Light
Material
Steel
Old Work or New Work
Old Work
Product Family
1, 2 Gang Old Work Boxes
Product Type
Non-Metallic Boxes & Covers
Type
Box
UPC
050169971222
Wiring System
Actual Depth
2.813 in
Cubic Capacity
18 cu.in
Depth
2.8125 in
Fixture Lbs.
6 lb
Height
4.375 in
Weight
0.225 lb
Width
4.375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Description SPEC - Certification
Canada 1,237,515; 1,260,599.
Bracket Type
No Bracket
Carton Quantity
100
Pallet Quantity
1000