Image of 768AMR 4 in. Square Adjustable Mud Ring, Single Device
Image of 768AMR 4 in. Square Adjustable Mud Ring, Single Device
play
360 View
play
RACO: Adjustable Mud Rings
Image of 768AMR 4 in. Square Adjustable Mud Ring, Single Device

4 in. Square Adjustable Mud Ring, Single Device

OR

Brand: Raco

Catalog ID: 768AMR

4 in. Square Adjustable Mud Ring, Single Device

Maintain code-compliant installations in hospitals, health care and multi-family applications. Great for use with ceramic tile.

  • Adjustable from 1/2 in. to 1-3/8 in.
  • Depth adjusted by 2 screws located on opposite sides
  • Cubic Capacity: 4 cu in min/9.5 cu in max
  • Adjustment screws are clearly visible and accessible even after device is installed
  • All screws are inside of ring eliminating damaged from router
  • For use with 2-1/8 in. deep boxes
  • UL Listed

Product details

General

Catalog Number

768AMR

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Size

4 in

Type

Mud Ring

UPC

050169807682

Dimensions

Actual Depth

1.41 in

Height

4.2 in

Weight

0.476 lb

Width

4.2 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

2625

Media

Videos

play
RACO: Adjustable Mud Rings

360 View