4 in. Square Box, 2-1/8 in. Deep, Welded, Raised, Cat. 232
Image of 232 4 in. Square Box, 2-1/8 in. Deep, Welded, Raised, Cat. 232
Image of 232 4 in. Square Box, 2-1/8 in. Deep, Welded, Raised, Cat. 232
play
360 View
Image of 232 4 in. Square Box, 2-1/8 in. Deep, Welded, Raised, Cat. 232
+2
Image of 232 4 in. Square Box, 2-1/8 in. Deep, Welded, Raised, Cat. 232
Buy America(n) Qualified

4 in. Square Box, 2-1/8 in. Deep, Welded, Raised, Cat. 232

Brand: Raco

Catalog ID: 232

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's, Raised Ground

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • Combination screw heads allow quick installation
  • Welded construction
  • Ten 1/2 in KO's & Six TKO's
  • UL Listed
  • 30.3 cu. in. capacity
  • Raised ground
  • Acceptable in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

232

Drawn or Welded

Welded

EU RoHS Indicator

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Product Family

4 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4 in

Type

Box

UPC

050169902325

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

2.434 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

Yes

Size

4 in

Weight

0.898 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750